Manufacturer part number: 1411655
Brand: PHOENIX CONTACT
Price: 18.48 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411655
Cable length(m) | 0.5 | Number of pins | 3 | Nominal current(A) | 16 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 630 | IP rating | IP67 | Thread type connection side | M12 |
Coding | S | Connection (components) | Open end cable | Contact material | CuZn |
Contact surface | Au | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Installation plug-in connectors SACC-E-M12MSS, Individual wires, part number 1411655.
You can find the detail information about specifications and dimensions on part number 1411655.
Configure
Basic Attributes
Optional Attributes