Network cable 10 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1694208
1694473
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Sensor/actuator wiring type (category)

25.60 €

8 43 Days [Female Straight] socket, straight[Other] Cable, open endSensor/actuator cable

45.55 €

4 7 Days [Other] Cable, open end[Male Straight] plug, straightSensor/actuator connector (pre-fab)

Loading...

  1. 1

Basic information

Cable length(m) 10 Temperature range(°C) -40 - +80 Number of pins 3
Nominal current(A) 4 Nominal voltage(V AC) 250 Thread type connection side M12
Cable colour Black Contact material CuSn Contact surface Au
Sensor/actuator cable features Halogen-free

Tech Support