Network cable 5 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1522464

Part Number
1522464
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.65 €

5 43 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Cable, open end Cable length(m) 5
Temperature range(°C) -25 - +80 Number of pins 6 Nominal current(A) 1.50
Nominal voltage(V AC) 30 Thread type connection side M8 Cable colour Black
Contact material CuZn Contact surface Au Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Network cable 5 m, part number 1522464.
You can find the detail information about specifications and dimensions on part number 1522464.

Tech Support