Manufacturer part number: 1436479
Brand: PHOENIX CONTACT
Price: 25.47 €
Delivery time: 7 Days
Allowable Voltage: 60 V
Number of pins: 3
Connection (components): Soldering
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436479
Allowable Current(A) | 4 | Protection function (environmentally resistant) | IP67 | Connector cross section(mm²) | 0.25 |
---|---|---|---|---|---|
Coding | A | Thread type connection side | M8 | Connection side A (sensors/actuators) | socket, right angle |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Socket, right angle |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-M 8FR, part number 1436479.
You can find the detail information about specifications and dimensions on part number 1436479.
Part Number |
---|
1436482 |
1513444 |
1529399 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Voltage (V) | Number of pins | Connection (components) |
---|---|---|---|---|---|---|---|---|
26.54 € | 7 | 7 Days | 30 | 4 | Screw terminal | |||
17.23 € | 11 | 7 Days | 30 | 4 | Screw terminal | |||
15.41 € | 12 | 7 Days | 60 | 3 | Screw terminal |