Plug-in connector SACC-M 8MR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436453
1436466
1554209
1699902
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Voltage
(V)
Number of pins

25.47 €

8 7 Days 603

26.54 €

7 7 Days 304

16.96 €

11 7 Days 304

15.09 €

13 7 Days 603

Loading...

  1. 1

Basic information

Allowable Current(A) 4 Protection function (environmentally resistant) IP67 Connector cross section(mm²) 0.25
Coding A Connection (components) Soldering Thread type connection side M8
Connection side A (sensors/actuators) plug, angled Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Plug, right angle Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support