Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Connectors (General Purpose)
Round Connectors
Plug-in connector SACC-MINFR
Configure
Clear all
Allowable Current(A)
4
9
Connector cross section(mm²)
1.5
2.5
Number of pins
3
4
5
Est. shipping days
All
Within 7 working days
PHOENIX CONTACT
Plug-in connector SACC-MINFR
Previous page
Next page
Catalog
Part number:
Still undefined.
5
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
1456297
1456307
1521478
1521494
1521517
Related
Allowable Current
(A)
Connector cross section
(mm²)
Number of pins
Minimum order quantity
Data sheet
9
2.5
5
4 pieces
Data sheet
9
2.5
5
4 pieces
Data sheet
4
1.5
3
6 pieces
Data sheet
9
1.5
4
5 pieces
Data sheet
9
1.5
5
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
51.20 €
(
60.93 €
)
7 working days
51.20 €
(
60.93 €
)
7 working days
34.56 €
(
41.13 €
)
7 working days
36.97 €
(
43.99 €
)
7 working days
41.03 €
(
48.83 €
)
7 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...