Sensor / actuator cable SAC-12P- 0,5-35T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1437083

Part Number
1437083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.05 €

4 Quote

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, straight Cable length(m) 0.5
Outside diameter(mm) 1 Connector cross-section (max.)(mm²) 0.14 Number of pins 12
Nominal current(A) 1.50 Nominal voltage(V AC) 30 IP rating IP65
Thread type connection side M12 Coding A Cable colour Black
Connection (components) Open end cable Connector standard Sensor connector Connector type Socket, straight
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator cable SAC-12P- 0,5-35T, part number 1437083.
You can find the detail information about specifications and dimensions on part number 1437083.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360