Manufacturer part number: 1430132
Brand: PHOENIX CONTACT
Price: 71.05 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430132
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight | Cable length(m) | 3 |
---|---|---|---|---|---|
Outside diameter(mm) | 1 | Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 12 |
Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 | IP rating | IP65 |
Thread type connection side | M12 | Coding | A | Cable colour | Black |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket, straight |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-12P- 3,0-35T, part number 1430132.
You can find the detail information about specifications and dimensions on part number 1430132.
Configure
Basic Attributes
Optional Attributes