Sensor / actuator cable SAC-12P- 5,0-PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1554872
1554924
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side B (sensors/actuators) Connector type

49.15 €

4 7 Days socket, straightSocket, straight

49.15 €

4 7 Days socket, right angleSocket, right angle

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Cable length(m) 5 Connector cross-section (max.)(mm²) 0.14
Number of pins 12 Nominal current(A) 1.50 Nominal voltage(V AC) 30
IP rating IP65 Thread type connection side M12 Coding A
Cable colour Black Connection (components) Open end cable Connector standard Sensor connector
Jacket material PVC Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360