Sensor / actuator cable SAC-12P-10,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1430640
1430682
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side B (sensors/actuators) Connector type

110.65 €

2 7 Days socket, straightSocket, straight

110.65 €

2 7 Days socket, right angleSocket, right angle

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Cable length(m) 10 Outside diameter(mm) 1
Connector cross-section (max.)(mm²) 0.14 Number of pins 12 Nominal current(A) 1.50
Nominal voltage(V AC) 30 IP rating IP65 Thread type connection side M12
Coding A Connection (components) Open end cable Connector standard Sensor connector
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360