Sensor / actuator cable SAC-17P- 1,5-PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1555347
1555389
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side B (sensors/actuators) Connector type

51.80 €

4 7 Days socket, straightSocket, straight

51.80 €

4 7 Days socket, right angleSocket, right angle

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Cable length(m) 1.5 Outside diameter(mm) 1
Connector cross-section (max.)(mm²) 0.14 Number of pins 17 Nominal current(A) 1.50
Nominal voltage(V AC) 30 IP rating IP65 Thread type connection side M12
Coding A Cable colour Black Connection (components) Open end cable
Connector standard Sensor connector Jacket material PVC Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360