Manufacturer part number: 1430828
Brand: PHOENIX CONTACT
Price: 74.60 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430828
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, right angle | Cable length(m) | 3 |
---|---|---|---|---|---|
Outside diameter(mm) | 1 | Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 17 |
Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 | IP rating | IP65 |
Thread type connection side | M12 | Coding | A | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket, right angle | Jacket material | PUR |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-17P- 3,0-PUR, part number 1430828.
You can find the detail information about specifications and dimensions on part number 1430828.
Configure
Basic Attributes
Optional Attributes