Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 3 | Outside diameter(mm) | 1 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 17 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Cable colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Jacket material | PVC | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |