• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor / Actuator cable SAC-17P, Plug angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1430734
1555305
1555318
1555321
1555334
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cable colour Jacket material

60.50 €

4 7 Days 1.5-PUR

51.80 €

4 7 Days 1.5BlackPVC

57.20 €

4 7 Days 3BlackPVC

64.40 €

3 7 Days 5BlackPVC

82.40 €

3 7 Days 10BlackPVC

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, right angle Outside diameter(mm) 1
Connector cross-section (max.)(mm²) 0.14 Number of pins 17 Nominal current(A) 1.50
Nominal voltage(V AC) 30 IP rating IP65 Thread type connection side M12
Coding A Connection (components) Open end cable Connector standard Sensor connector
Connector type Plug, right angle Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360