Manufacturer part number: 1430226
Brand: PHOENIX CONTACT
Price: 120.65 €
Delivery time: Quote
Cable length: 5 m
Cable colour: Black
Jacket material: PUR
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430226
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Outside diameter(mm) | 1 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 17 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Plug, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / Actuator cable SAC-17P, Plug straight, part number 1430226.
You can find the detail information about specifications and dimensions on part number 1430226.
Part Number |
---|
1430200 |
1430695 |
1430721 |
1555266 |
1555279 |
1555282 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Cable colour | Jacket material |
---|---|---|---|---|---|---|---|---|
75.68 € | 3 | Quote | 1.5 | Black | PUR | |||
60.50 € | 4 | 7 Days | 1.5 | - | PUR | |||
140.40 € | 2 | 7 Days | 10 | - | PUR | |||
51.80 € | 4 | 7 Days | 1.5 | Black | PVC | |||
57.20 € | 4 | 7 Days | 3 | Black | PVC | |||
64.40 € | 3 | 7 Days | 5 | Black | PVC |