• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor / actuator cable SAC-2P- 3,0-PUR

Sensor / actuator cable SAC-2P- 3,0-PUR

Product Details:

Manufacturer part number: 1410749

Brand: PHOENIX CONTACT

Price: 22.00

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1410749

Part Number
1410749
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.00 €

9 Quote

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Superseal socket, straight Connection side B (sensors/actuators) Cable, open end Cable length(m) 3
Temperature range(°C) -40 - +80 Number of pins 2 Nominal current(A) 8
Nominal voltage(V AC) 24 Cable colour Black Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Sensor/actuator wiring type (category) 2 PUR

This page is Sensor / actuator cable SAC-2P- 3,0-PUR, part number 1410749.
You can find the detail information about specifications and dimensions on part number 1410749.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360