Sensor / actuator cable SAC-2P-10,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1410751

Part Number
1410751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.75 €

5 Quote

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Superseal socket, straight Connection side B (sensors/actuators) Cable, open end Cable length(m) 10
Temperature range(°C) -40 - +80 Number of pins 2 Nominal current(A) 8
Nominal voltage(V AC) 24 Cable colour Black Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Sensor/actuator wiring type (category) 2 PUR

This page is Sensor / actuator cable SAC-2P-10,0-PUR, part number 1410751.
You can find the detail information about specifications and dimensions on part number 1410751.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360