Sensor / actuator cable SAC-3P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1400352
1438794
1438833
1453384
1453397
1538885
1538937
1538953
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connector standard Connector type Jacket material Sensor/actuator wiring type (category) Industrial goods

14.81 €

1 Available 3 Days [Other] Cable, open endsocket, straight51.170.253460IP65M8AGreySensor connectorSocket, straightPURSensor/actuator connector (pre-fab)-

15.87 €

1 Available 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

20.23 €

1 Available 22 Days [Other] A type solenoid connector[Other] Cable, open end-----------Plug, right angle--Yes

15.87 €

1 Available 6 Days [Other] A type solenoid connector[Other] Cable, open end--0.75--------Plug, right angle--Yes

20.23 €

1 Available 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.75--------Plug, right angle--Yes

27.85 €

1 Available 22 Days [Other] Cable, open endsocket, straight101.270.3434250IP65M12ABlackSensor connectorSocket, straightPURSensor/actuator connector (pre-fab)Yes

21.29 €

1 Available 22 Days [Other] Cable, open endsocket, straight101.170.253460IP65M8ABlackSensor connectorSocket, straightPURSensor/actuator connector (pre-fab)-

25.55 €

1 Available 22 Days [Other] Cable, open endsocket, right angle101.170.253424IP65M5ABlackSensor connectorSocket, right anglePURSensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Connection (components) Open end cable

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360