Sensor / Actuator cable SAC-3P- 1,5-PUR (1434989)

Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989
  • Sensor / Actuator cable SAC-3P- 1,5-PUR 1434989

Product Details:

Manufacturer part number: 1434989

Brand: PHOENIX CONTACT

Price: 13.03

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] A type solenoid connector

Connection side B (sensors/actuators): [Other] Cable, open end

Cable length: - m

Outside diameter: - mm

Connector cross-section (max.): 0.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1434989

Part Number
1434989
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connector standard Connector type Jacket material Sensor/actuator wiring type (category) Industrial goods

13.03 €

14 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

Loading...

  1. 1

Basic information

Connection (components) Open end cable

This page is Sensor / Actuator cable SAC-3P- 1,5-PUR, part number 1434989.
You can find the detail information about specifications and dimensions on part number 1434989.

Variation of this product

Part Number
1435234
1435386
1435535
1435687
1443103
1521711
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connector standard Connector type Jacket material Sensor/actuator wiring type (category) Industrial goods

13.03 €

14 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

13.03 €

14 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

13.03 €

14 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

13.03 €

14 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

18.03 €

11 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.5--------Plug, right angle--Yes

18.95 €

10 7 Days [Other] Cable, open endsocket, straight1.51.170.253460IP65M8ABlackSensor connectorSocket, straightPURSensor/actuator connector (pre-fab)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360