Sensor / Actuator cable SAC-3P- 3,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1400694
1417698
1434992
1435247
1435399
1435548
1435690
1668263
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

18.55 €

10 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle-----Yes

15.15 €

13 7 Days [Female Straight] socket, straight[Other] Cable, open end3---40 - +803448-M8-Black---CuSn-AuSensor/actuator connector (pre-fab)PUR-

16.40 €

12 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle-----Yes

16.40 €

12 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle-----Yes

16.40 €

12 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle-----Yes

16.40 €

12 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle-----Yes

16.40 €

12 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle-----Yes

19.85 €

10 7 Days [Other] Cable, open endsocket, right angle31.270.34-3424IP65M12ABlackOpen end cableSensor connectorSocket, right angle-PUR-Sensor/actuator connector (pre-fab)-Yes

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360