Configure
  • Connection side A (sensors/actuators)
    • Female Straight
    • Other
  • Cable length(m)
  • Connector cross-section (max.)(mm²)
  • Temperature range(°C)
  • Number of pins
  • Nominal current(A)
  • Nominal voltage(V AC)
  • Thread type connection side
  • Cable colour
  • Connection (components)
  • Connector type
  • Contact material
  • Contact surface
  • Sensor/actuator cable features
  • Sensor/actuator wiring type (category)
  • Sensor/actuator wiring type (category) 2
  • Industrial goods

Sensor / actuator cable SAC-3P- 5,0-PVC

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Connection side A (sensors/actuators)

Cable length

(m)

Connector cross-section (max.)

(mm²)

Temperature range

(°C)

Number of pins

Nominal current

(A)

Nominal voltage

(V AC)

Thread type connection side

Cable colour

Connection (components)

Connector type

Contact material

Contact surface

Sensor/actuator cable features

Sensor/actuator wiring type (category)

Sensor/actuator wiring type (category) 2

Industrial goods

Minimum order quantity
[Female Straight] socket, straight
5
-
-40 - +80
3
4
250
M12
Black
-
-
CuSn
Au
-
Sensor/actuator cable
PVC
-
13 pieces
socket, right angle
5
-
-40 - +80
3
4
48
M8
Black
-
-
CuSn
Au
-
Sensor/actuator cable
PVC
-
15 pieces
[Other] A type solenoid connector
-
0.5
-
-
-
-
-
-
Open end cable
Plug, right angle
-
-
-
-
-
Yes
12 pieces
socket, right angle
5
-
-25 - +80
3
4
24
M12
Black
-
-
CuSn
Au
+ LED
Sensor/actuator cable
-
-
10 pieces
socket, right angle
5
-
-25 - +80
3
4
24
M8
Black
-
-
CuSn
Au
+ LED
Sensor/actuator cable
-
-
10 pieces

-

[Female Straight] socket, straight
5
-
-25 - +80
3
4
24
M12
Black
-
-
CuSn
Au
+ LED
Sensor/actuator cable
-
-
1 pieces
[Female Straight] socket, straight
5
-
-25 - +80
3
4
48
M8
Black
-
-
CuSn
Au
-
Sensor/actuator cable
-
-
15 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
14.20 €
( 16.90 € )
30 working days
12.95 €
( 15.41 € )
7 working days
16.15 €
( 19.22 € )
7 working days
19.70 €
( 23.44 € )
7 working days
18.50 €
( 22.02 € )
7 working days
19.71 €
( 23.45 € )
7 working days
12.95 €
( 15.41 € )
7 working days