Sensor / actuator cable SAC-3P, Plug angled M8 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415865
1681693
1681703
1681716
1682029
1682045
1682061
1682074
1682087
1682391
1694114
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

10.45 €

18 30 Days [Other] Cable, open end[Male Straight] plug, straight1.5---40 - +8048-M8----CuSn-Au-Sensor/actuator connector (pre-fab)PVC

11.05 €

17 7 Days [Other] Cable, open end[Male angle] plug, right angle1.51.170.25-60IP65M8AOpen end cableSensor connectorPlug, right angle-PUR--Sensor/actuator connector (pre-fab)-

13.15 €

14 30 Days [Other] Cable, open end[Male angle] plug, right angle31.170.25-60IP65M8AOpen end cableSensor connectorPlug, right angle-PUR--Sensor/actuator connector (pre-fab)-

15.95 €

12 7 Days [Other] Cable, open end[Male angle] plug, right angle51.170.25-60IP65M8AOpen end cableSensor connectorPlug, right angle-PUR--Sensor/actuator connector (pre-fab)-

18.32 €

10 30 Days [Female Straight] socket, straightsocket, straight0.31.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

20.00 €

10 30 Days [Female Straight] socket, straightsocket, straight1.51.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

18.32 €

10 30 Days socket, right anglesocket, right angle0.31.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

18.74 €

10 30 Days socket, right anglesocket, right angle0.61.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

20.00 €

10 30 Days socket, right anglesocket, right angle1.51.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

18.99 €

10 30 Days [Female Straight] socket, straight[Male angle] plug, right angle0.6---40 - +8048-M12----CuSn-AuHalogen-freeSensor/actuator cable-

22.95 €

8 30 Days [Other] Cable, open end[Male angle] plug, right angle101.170.25-60IP65M8AOpen end cableSensor connectorPlug, right angle-PUR--Sensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Number of pins 3 Nominal current(A) 4 Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360