Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1434882 |
1434895 |
1434905 |
1434918 |
1435137 |
1435140 |
1435153 |
1435166 |
1435289 |
1435292 |
1435302 |
1435315 |
1435438 |
1435441 |
1435454 |
1435467 |
1435580 |
1435593 |
1435603 |
1435616 |
1453261 |
1453290 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | IP rating | Coding | Cable colour | Connector standard | Connector type | Jacket material | Sensor/actuator wiring type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.83 € | 9 | 7 Days | plug, straight | [Other] A type solenoid connector | 0.3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
21.50 € | 9 | 7 Days | plug, straight | [Other] A type solenoid connector | 0.6 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
23.53 € | 8 | 7 Days | plug, straight | [Other] A type solenoid connector | 1.5 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
26.90 € | 7 | 7 Days | plug, straight | [Other] A type solenoid connector | 3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
20.83 € | 9 | 7 Days | plug, straight | [Other] BI type solenoid connector | 0.3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
21.50 € | 9 | 47 Days | plug, straight | [Other] BI type solenoid connector | 0.6 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
23.53 € | 8 | 7 Days | plug, straight | [Other] BI type solenoid connector | 1.5 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
26.90 € | 7 | 7 Days | plug, straight | [Other] BI type solenoid connector | 3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
20.83 € | 9 | 43 Days | plug, straight | [Other] B/BD type solenoid connector | 0.3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
21.50 € | 9 | 7 Days | plug, straight | [Other] B/BD type solenoid connector | 0.6 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
23.53 € | 8 | 7 Days | plug, straight | [Other] B/BD type solenoid connector | 1.5 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
26.90 € | 7 | 43 Days | plug, straight | [Other] B/BD type solenoid connector | 3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
20.83 € | 9 | 7 Days | plug, straight | [Other] C type solenoid connector | 0.3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
21.50 € | 9 | 7 Days | plug, straight | [Other] C type solenoid connector | 0.6 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
23.53 € | 8 | 7 Days | plug, straight | [Other] C type solenoid connector | 1.5 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
26.90 € | 7 | 7 Days | plug, straight | [Other] C type solenoid connector | 3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
20.83 € | 9 | 7 Days | plug, straight | [Other] CI type solenoid connector | 0.3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
21.50 € | 9 | 7 Days | plug, straight | [Other] CI type solenoid connector | 0.6 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
23.53 € | 8 | 7 Days | plug, straight | [Other] CI type solenoid connector | 1.5 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
26.90 € | 7 | 43 Days | plug, straight | [Other] CI type solenoid connector | 3 | 1.50 | 0.5 | 3 | IP65 | A | Black | Sensor connector | Plug, right angle | PUR | Sensor/actuator connector (pre-fab) | Yes | |||
46.99 € | 4 | 45 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | - | 2 | IP67 | - | - | - | Plug, straight | - | - | - | |||
55.49 € | 4 | 43 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | - | 2 | IP67 | - | - | - | Plug, straight | - | - | - |
Loading...
Nominal current(A) | 4 | Nominal voltage(V AC) | 24 | Thread type connection side | M12 |
---|
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Number of pins
IP rating
Coding
Cable colour
Connector standard
Connector type
Jacket material
Sensor/actuator wiring type (category)
Industrial goods
Optional Attributes