Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Thread type connection side | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Jacket material | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 23 Days | plug, straight | [Other] A type solenoid connector | 0.3 | - | 1.50 | 0.5 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Plug, right angle | PUR | + LED | Sensor/actuator connector (pre-fab) | - | Yes | ||
19.16 € | 1 | Available | 6 Days | plug, straight | [Other] A type solenoid connector | 0.6 | - | 1.50 | 0.5 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Plug, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
20.23 € | 1 | Available | 6 Days | [Other] A type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
22.35 € | 1 | Available | 6 Days | [Other] A type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 6 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 6 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
20.23 € | 1 | Available | 6 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
22.35 € | 1 | Available | 6 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 24 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
20.23 € | 1 | Available | 6 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
23.41 € | 1 | Available | 23 Days | [Other] B/BD type solenoid connector | [Other] Cable, open end | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 24 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | - | 0.5 | - | - | - | - | - | - | - | - | M12 | - | - | - | - | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 6 Days | [Other] C type solenoid connector | [Other] Cable, open end | - | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 6 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | - | 0.5 | - | - | - | - | - | - | - | - | M12 | - | - | - | - | Plug, right angle | - | - | - | - | Yes | ||
22.35 € | 1 | Available | 6 Days | plug, straight | [Other] C type solenoid connector | 3 | - | 1.50 | 0.5 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Plug, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
19.16 € | 1 | Available | 6 Days | plug, straight | [Other] A type solenoid connector | 1 | - | 1.50 | 0.5 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Plug, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
21.29 € | 1 | Available | 6 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | - | 0.5 | - | - | - | - | - | - | - | - | M12 | - | - | - | - | Plug, right angle | - | - | - | - | Yes | ||
27.85 € | 1 | Available | 6 Days | plug, straight | [Other] A type solenoid connector | 5 | - | 1.50 | 0.5 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | - | Black | - | Sensor connector | Plug, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
43.20 € | 5 | 43 Days | [Other] Cable, open end | [Male Straight] plug, straight | 10 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | Open end cable | Sensor connector | Plug, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
20.23 € | 1 | Available | 6 Days | socket, right angle | socket, right angle | 2 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
25.55 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 6 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
22.35 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 5 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | ||
17.99 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 0.6 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | ||
19.16 € | 1 | Available | 24 Days | [Female Straight] socket, straight | socket, straight | 2 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | ||
22.35 € | 1 | Available | 23 Days | [Female Straight] socket, straight | socket, straight | 5 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | ||
17.99 € | 1 | Available | 6 Days | socket, right angle | socket, right angle | 0.6 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | ||
24.48 € | 1 | Available | 23 Days | socket, right angle | socket, right angle | 1 | - | 1.05 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Orange | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
27.85 € | 1 | Available | 3 Days | socket, right angle | socket, right angle | 2 | - | 1.05 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Orange | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
28.93 € | 1 | Available | 23 Days | socket, right angle | socket, right angle | 3 | - | 1.05 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Orange | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
34.28 € | 1 | Available | 6 Days | socket, right angle | socket, right angle | 5 | - | 1.05 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Orange | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
19.76 € | 10 | 43 Days | [Female Straight] socket, straight | socket, straight | 0.6 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
21.20 € | 9 | 43 Days | [Female Straight] socket, straight | socket, straight | 1.5 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
19.76 € | 10 | 43 Days | socket, right angle | socket, right angle | 0.6 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
23.60 € | 8 | 43 Days | socket, right angle | socket, right angle | 3 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
29.05 € | 7 | 43 Days | socket, right angle | socket, right angle | 3 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
18.57 € | 10 | 7 Days | plug, straight | socket, straight | 0.3 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M12, M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
18.99 € | 10 | 7 Days | [Female Straight] socket, straight | socket, straight | 0.6 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
20.25 € | 9 | 7 Days | [Female Straight] socket, straight | socket, straight | 1.5 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
22.35 € | 9 | 7 Days | [Female Straight] socket, straight | socket, straight | 3 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
18.57 € | 10 | 7 Days | socket, right angle | socket, right angle | 0.3 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
18.99 € | 10 | 7 Days | socket, right angle | socket, right angle | 0.6 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
20.25 € | 9 | 7 Days | socket, right angle | socket, right angle | 1.5 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
22.35 € | 9 | 7 Days | socket, right angle | socket, right angle | 3 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
20.80 € | 9 | 30 Days | socket, right angle | socket, right angle | 1.5 | 4/4 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed installation -40 - +80 | 3 | 4 | 4 | 250 | 250 | IP65/IP68/IP69K | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | M12-socket, angled / M12-plug | - | |||
16.85 € | 11 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 1.5 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | Open end cable | Sensor connector | Plug, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
19.16 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 1 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | ||
23.41 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 5 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
11.61 € | 1 | Available | 6 Days | [Other] Cable, open end | [Male Straight] plug, straight | 2 | - | 1.26 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | Open end cable | Sensor connector | Plug, straight | PVC | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
14.20 € | 13 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 5 | - | 1.26 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | Open end cable | Sensor connector | Plug, straight | PVC | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
30.00 € | 1 | Available | 23 Days | socket, right angle | socket, right angle | 10 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
30.00 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 10 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
23.41 € | 1 | Available | 6 Days | socket, right angle | socket, right angle | 5 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
24.48 € | 1 | Available | 6 Days | socket, right angle | socket, right angle | 2 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
26.00 € | 7 | 7 Days | socket, right angle | socket, right angle | 1.5 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 24 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - | |||
27.85 € | 1 | Available | 6 Days | socket, right angle | socket, right angle | 5 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 24 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, right angle | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
19.16 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 1 | - | 1.27 | 0.34 | - | - | 3 | 4 | - | 250 | - | IP65 | M12 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
19.16 € | 1 | Available | 6 Days | [Female Straight] socket, straight | socket, straight | 2 | - | 1.17 | 0.25 | - | - | 3 | 4 | - | 60 | - | IP65 | M8 | A | Black | - | Sensor connector | Socket, straight | PUR | - | Sensor/actuator connector (pre-fab) | - | - |
Loading...
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Cable diameter(mm)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Core layout
Temperature range(°C)
Number of pins
Nominal current(A)
Nominal current (details)(A)
Nominal voltage(V AC)
Nominal voltage (details)(V)
IP rating
Thread type connection side
Coding
Cable colour
Connection (components)
Connector standard
Connector type
Jacket material
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Type (misc.)
Industrial goods
Optional Attributes