• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor / actuator cable SAC-3P, Socket angled M12

Sensor / actuator cable SAC-3P, Socket angled M12

Product Details:

Manufacturer part number: 1693872

Brand: PHOENIX CONTACT

Price: 40.32

Delivery time: 23 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1693872

Part Number
1693872
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.32 €

1 23 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle Cable length(m) 8
Outside diameter(mm) 1.05 Connector cross-section (max.)(mm²) 0.34 Number of pins 3
Nominal current(A) 4 Nominal voltage(V AC) 24 Thread type connection side M12
Coding A Cable colour Orange Connector standard Sensor connector
Connector type Socket, right angle Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Industrial goods Yes

This page is Sensor / actuator cable SAC-3P, Socket angled M12, part number 1693872.
You can find the detail information about specifications and dimensions on part number 1693872.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360