Attachable Plug Connector SACC-M 8MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1501252
1501265
1681156
1681169
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector cross section
(mm²)
Connector cross-section (max.)
(mm²)
Number of pins Nominal voltage
(V AC)
Nominal voltage (details)
(V)
Connection Connection (components) Type (misc.)

17.82 €

11 7 Days 14 - 5 N0.536060ScrewsScrewsM8-pin, straight

18.99 €

10 7 Days 0.14 - 0.50.543030ScrewsScrewsM8-Pin , straight

15.09 €

13 7 Days 0.08 - 0.250.2536060SolderingSolderingM8-pin, straight

16.96 €

11 7 Days 08 - 25 N0.2543030SolderingSolderingM8-pin, straight

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) Customisable Temperature range(°C) -40 - +85
Nominal current(A) 4 Nominal current (details)(A) 4 IP rating IP67
Thread type connection side M8 Coding A Connector standard Sensor connector
Connector type Plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support