Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Outside diameter(mm) | 2.55 | Connector cross-section (max.)(mm²) | 0.25 |
---|---|---|---|---|---|
Temperature range(°C) | -25 - +90 | Number of pins | 2 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 60 | IP rating | IP67 | Thread type connection side | M12 |
Coding | B | Cable colour | Violet | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug, straight | Jacket material | PUR |
Seal type | Speedcon | Sensor/actuator cable features | Halogen-free | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |