Bus system cable SAC-2P, Plug angled M12 SPEEDCON, Socket angled M12 SPEEDCON (1403635)

Bus system cable SAC-2P, Plug angled M12 SPEEDCON, Socket angled M12 SPEEDCON 1403635

Product Details:

Manufacturer part number: 1403635

Brand: PHOENIX CONTACT

Price: 52.20

Delivery time: 43 Days


Technical Data:

Cable length: 2 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1403635

Part Number
1403635
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

52.20 €

4 43 Days 2

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle Outside diameter(mm) 2.55
Connector cross-section (max.)(mm²) 0.25 Temperature range(°C) -25 - +90 Number of pins 2
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding B Cable colour Violet
Connector standard Bus connector Connector type Socket, right angle Jacket material PUR
Seal type Speedcon Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

This page is Bus system cable SAC-2P, Plug angled M12 SPEEDCON, Socket angled M12 SPEEDCON, part number 1403635.
You can find the detail information about specifications and dimensions on part number 1403635.

Variation of this product

Part Number
1403632
1403633
1403634
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

44.38 €

5 43 Days 0.3

45.30 €

5 7 Days 0.5

47.60 €

4 43 Days 1

Tech Support