• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bus system cable SAC-2P, Plug straight M12 SPEEDCON, Socket straight M12 SPEEDCON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1518106
1518119
1518122
1518135
1518148
1518151
1518164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

44.38 €

5 7 Days 0.3

45.30 €

5 7 Days 0.5

47.60 €

4 7 Days 1

52.20 €

4 7 Days 2

66.00 €

3 7 Days 5

89.00 €

3 7 Days 10

112.00 €

2 7 Days 15

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight Outside diameter(mm) 2.55
Connector cross-section (max.)(mm²) 0.25 Temperature range(°C) -40 - +105 Number of pins 2
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding B Cable colour Violet
Connector standard Bus connector Connector type Socket, straight Jacket material PUR
Seal type Speedcon Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support