• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bus system cable SAC-2P, Plug straight M12, Socket straight M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1507340
1507353
1507366
1507379
1507382
1507395
1507405
1511433
1524132
1524145
1525445
1529221
1530249
1530252
1578777
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Number of pins Nominal voltage
(V AC)
Seal type

44.38 €

5 7 Days 0.3248Screw-on

45.30 €

5 7 Days 0.5248Screw-on

47.60 €

4 7 Days 1248Screw-on

52.20 €

4 7 Days 2248Screw-on

66.00 €

3 7 Days 5248Screw-on

89.00 €

3 7 Days 10248Screw-on

112.00 €

2 7 Days 15248Screw-on

58.25 €

1 7 Days 7460Screw-on

100.83 €

1 8 Days 20260Speedcon

109.79 €

1 23 Days 30460Screw-on

46.60 €

1 Available 7 Days 3260Speedcon

46.60 €

1 8 Days 4260Speedcon

60.69 €

1 Available 7 Days 6260Speedcon

117.64 €

1 7 Days 25260Speedcon

73.93 €

1 8 Days 12260Screw-on

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight Outside diameter(mm) 2.55
Connector cross-section (max.)(mm²) 0.25 Temperature range(°C) -40 - +105 Nominal current(A) 4
IP rating IP67 Thread type connection side M12 Coding B
Cable colour Violet Connector standard Bus connector Connector type Socket, straight
Jacket material PUR Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support