Manufacturer part number: 1517893
Brand: PHOENIX CONTACT
Price: 77.50 €
Delivery time: 43 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1517893
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Cable length(m) | 10 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.22 | Temperature range(°C) | -40 - +105 | Number of pins | 5 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | B | Cable colour | Violet |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Plug, straight |
Jacket material | PUR | Seal type | Screw-on | Sensor/actuator cable features | Shielded |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Plug straight M12 SPEEDCON, B-coded, part number 1517893.
You can find the detail information about specifications and dimensions on part number 1517893.
Configure
Basic Attributes
Optional Attributes