Bus system cable SAC-5P, Plug straight M12 SPEEDCON, B-coded, Socket straight M12 SPEEDCON, B-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1517958
1517974
1517987
1517990
1518009
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

44.68 €

5 7 Days 0.3

48.60 €

4 7 Days 1

54.20 €

4 7 Days 2

71.00 €

3 7 Days 5

99.00 €

2 7 Days 10

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight Connector cross-section (max.)(mm²) 0.22
Temperature range(°C) -40 - +105 Number of pins 5 Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP67 Thread type connection side M12
Coding B Cable colour Violet Connector standard Bus connector
Connector type Socket, straight Jacket material PUR Seal type Screw-on
Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support