Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1518229
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | Cable, open end | Cable length(m) | 5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.95 | Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +105 |
Number of pins | 5 | Nominal current(A) | 4 | Nominal voltage(V AC) | 60 |
IP rating | IP67 | Thread type connection side | M12 | Coding | A |
Cable colour | Violet | Connection (components) | Open end cable | Connector standard | Bus connector |
Connector type | Socket, straight | Jacket material | PUR | Seal type | Screw-on |
Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Socket straight M12 SPEEDCON, A-coded, part number 1518229.
You can find the detail information about specifications and dimensions on part number 1518229.
Configure
Basic Attributes
Optional Attributes