• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bus system cable SAC-5PY, Socket straight M12 SPEEDCON, A-coded, Socket straight M12 SPEEDCON, A-coded and Plug straight M12 SPEEDCON, A-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436013
1436026
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

64.48 €

3 7 Days 0.3

66.40 €

3 7 Days 0.5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) plug, straight Outside diameter(mm) 1.95
Connector cross-section (max.)(mm²) 0.25 Temperature range(°C) -40 - +105 Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding A Cable colour Violet
Connector standard Bus connector Connector type Adapter, Y-shaped Jacket material PUR
Seal type Screw-on Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support