Manufacturer part number: 1437588
Brand: PHOENIX CONTACT
Price: 52.48 €
Delivery time: 84 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1437588
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 2 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.95 | Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +85 |
Number of pins | 5 | Nominal current(A) | 4 | Nominal voltage(V AC) | 60 |
IP rating | IP67 | Thread type connection side | M12 | Coding | A |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Plug, mount |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Bus system flush-type plug SACCBP, M12, A-coded, SPEEDCON, rear / screw mounting, with bus cable, part number 1437588.
You can find the detail information about specifications and dimensions on part number 1437588.
Configure
Basic Attributes
Optional Attributes