Connector component, Socket M23, straight, with master cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1508310
1514469
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

94.11 €

1 72 Days 15

123.24 €

1 72 Days 20

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Number of pins 12
Thread type connection side M23 Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket, straight Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support