Connector SACC, Plug straight M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1506752
1506765
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Nominal voltage
(V AC)
Nominal voltage (details)
(V)
Type (misc.)

19.00 €

10 7 Days 36060M8-Pin, straight

20.50 €

9 75 Days 43030M8-pin, straight

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) Customisable Outside diameter(mm) 1.33
Connector cross section(mm²) 0.14 - 0.5 Connector cross-section (max.)(mm²) 0.38 Temperature range(°C) -25 - +90
Nominal current(A) 4 Nominal current (details)(A) 4 IP rating IP68
Thread type connection side M8 Connection Piercecon ® Fast connection Connection (components) Quick-connect
Connector standard Sensor connector Connector type Plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support