Contact carriers SACC, with litz wires and crimp contacts (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1440759
1440805
1440818
1440821
1457827
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
Coding

14.63 €

13 74 Days 5460B

13.83 €

14 74 Days 44250A

14.63 €

13 74 Days 5460A

13.83 €

14 74 Days 44250D

19.75 €

10 91 Days 8230A

Loading...

  1. 1

Basic information

IP rating IP67 Thread type connection side M12 Connection (components) Open end cable
Connector standard Sensor connector Connector type Contact mount Jacket material TPE
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support