Manufacturer part number: 1453494
Brand: PHOENIX CONTACT
Price: 19.80 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1453494
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.15 | Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 6 |
Nominal current(A) | 2 | Nominal voltage(V AC) | 30 | IP rating | IP67 |
Thread type connection side | M8 | Coding | A | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug, mount | Jacket material | TPE |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, male, M8, with 0.5 m TPE litz wire, part number 1453494.
You can find the detail information about specifications and dimensions on part number 1453494.
Configure
Basic Attributes
Optional Attributes