Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800370
Suitable for outside diameter (max.)(mm) | 19.10 | Suitable for outside diameter (min.)(mm) | 6.40 | Writing area length(mm) | 60 |
---|---|---|---|---|---|
Writing area width(mm) | 30 | No. of markers | 250 | Colour | White |
Cable identifier type (category) | Heatshrink marker | Material | Polyolefin | Mounting type | Slide-on |
Series (cable markers) | WMS |
This page is Heat-shrink tubing - WMS 19.1, part number 0800370.
You can find the detail information about specifications and dimensions on part number 0800370.
Configure
Basic Attributes
Optional Attributes