Marker sheet【12 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803980

Part Number
0803980
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.52 €

12 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Writing area length(mm) 9 Writing area width(mm) 20 Colour Silver
Cable identifier type (category) Lead marker Suited for series Universal usage Series (cable markers) PKE
Industrial goods Yes

This page is Marker sheet, part number 0803980.
You can find the detail information about specifications and dimensions on part number 0803980.

Tech Support