Ring cable lug RCEI 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3241212
3241213
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.63 €

300 7 Days 6.50M6

0.63 €

300 12 Days 8.40M8

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 6 Min. cross section(mm²) 4 Colour Yellow
Insulation material PA Contact material Copper silver plated Connector type (category) Ring terminal
Insulation type Partially insulated

Tech Support