Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0819372 |
0819385 |
0819398 |
0819408 |
0819411 |
0819424 |
0819437 |
0819440 |
0820293 |
0821111 |
0823517 |
0823591 |
0824040 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | No. of markers | Labels per sheet | Colour | Cable identifier type (category) | Suited for series | Mounting type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
45.52 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 480 | 48 | White | Badge | Phoenix Contact PATG | Slide-on | |
45.52 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 480 | 48 | Yellow | Badge | Phoenix Contact PATG | Slide-on | |
37.51 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 15 | 320 | 32 | White | Badge | Phoenix Contact PATG | Slide-on | |
37.51 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | 15 | 320 | 32 | Yellow | Lead marker | Phoenix Contact PATG | Slide-on | |
30.00 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 23 | 240 | 24 | White | Lead marker | Phoenix Contact PATG | Slide-on | |
31.07 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 23 | 240 | 24 | Yellow | Lead marker | Phoenix Contact PATG | Slide-on | |
21.29 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 30 | 160 | 16 | White | Badge | Phoenix Contact PATG | Slide-on | |
21.29 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 30 | 160 | 16 | Yellow | Lead marker | Single wires | Cable tie | |
30.00 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | 18 | 240 | 24 | White | Lead marker | Phoenix Contact PATG | Slide-on | |
31.07 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 23 | 240 | 24 | Blue | Lead marker | Phoenix Contact PATG | Slide-on | |
35.36 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 12 | 320 | 32 | White | Wire identifier | Phoenix Contact PATG | Slide-on | |
35.36 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | 12 | 320 | 32 | Yellow | Lead marker | Phoenix Contact PATG | Slide-on | |
37.51 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 15 | 320 | 32 | Green | Wire identifier | Phoenix Contact PATG | Slide-on |
Loading...
Writing area width(mm) | 4 | Max. temperature(°C) | +120 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Cable marker features | Printable | Material | Polyamide | Series (cable markers) | UC |
Industrial goods | Yes |
Configure
Basic Attributes
Writing area length(mm)
No. of markers
Labels per sheet
Colour
Cable identifier type (category)
Suited for series
Mounting type
Optional Attributes