Cable marker WMT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0816281
0817222
0817235
0817248
0817251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)

364.15 €

1 7 Days 415

368.63 €

1 7 Days 515

447.05 €

1 7 Days 615

503.08 €

1 7 Days 815

650.43 €

1 Available 7 Days 1017

Loading...

  1. 1

Basic information

Suitable for outside diameter (max.)(mm) 8.40 Suitable for outside diameter (min.)(mm) 1 No. of markers 4000
Max. temperature(°C) +120 Min. temperature(°C) -40 Colour White
Cable identifier type (category) Lead marker Cable marker features Smearproof Suited for series Single wires
Material Polyester Mounting type Thread Series (cable markers) WMT

Tech Support