Cable marker-LS-WMTB-AL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0831500
0831502
0831505
0831508
0831513
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Colour

87.13 €

1 Available 7 Days 478.5036Aluminium

153.03 €

1 Available 7 Days 781516Aluminium

153.03 €

1 Available 8 Days 303020Aluminium

89.32 €

1 Available 98 Days 478.5036Black

153.03 €

1 Available 7 Days 303020Black

Loading...

  1. 1

Basic information

Cable identifier type (category) Lead marker Cable marker features Printable Material Aluminium
Mounting type Cable tie Series (cable markers) LS-WMTB-AL

Tech Support