Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0818205 |
0818218 |
0818739 |
0819631 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | No. of markers | Labels per sheet | Max. temperature (°C) | Min. temperature (°C) | Colour | Cable identifier type (category) | Cable marker features | Suited for series | Material | Series (cable markers) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.28 € | 10 Pieces Per Package | 1 pack | 4 Days | 15 | 200 | 20 | +120 | -40 | White | Lead marker | Printable | Single wires | Polyamide | UC | Yes | ||
19.16 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 23 | 120 | 12 | +120 | -40 | White | Wire identifier | Printable | Single wires | Polyamide | UC | Yes | |
24.48 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 15 | 200 | 20 | +120 | -40 | Yellow | Wire identifier | Printable | Single wires | Polyamide | UC | Yes | |
16.80 € | 1 | 4 Days | 30 | 12 | - | - | - | White | Lead marker | - | - | PA | UC-WMC | - |
Loading...
Suitable for outside diameter (max.)(mm) | 3.10 | Suitable for outside diameter (min.)(mm) | 1.90 | Writing area width(mm) | 4 |
---|---|---|---|---|---|
Mounting type | Clip |
Configure
Basic Attributes
Writing area length(mm)
No. of markers
Labels per sheet
Max. temperature(°C)
Min. temperature(°C)
Colour
Cable identifier type (category)
Cable marker features
Suited for series
Material
Series (cable markers)
Industrial goods
Optional Attributes