Wire connector DFK-IPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1703739
1703784
1703797
1703946
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Product size (width)
(mm)
Total number of pins

22.77 €

10 75 Days 85.0885.086

12.29 €

20 7 Days 10.1610.163

16.08 €

20 7 Days 10.1610.164

14.45 €

20 75 Days 10.1610.163

Loading...

  1. 1

Basic information

Nominal current(A) 76 Nominal voltage(V) 1000 Connection (components) Screws
Colour Green Connectors wire-to-board Insulation material Thermoplastic
Pin strip type (category) Pin enclosure - cable Series (connectors) DFK-IPC

Tech Support