Manufacturer part number: 1652208
Brand: PHOENIX CONTACT
Price: 49.00 €
Delivery time: 33 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1652208
Connection direction | right angle | IP rating | IP67 | Cable outlets | 2 |
---|---|---|---|---|---|
Connection angle(°) | 180 | No. of rows | 2 | Total number of pins | 25 |
Connection (components) | Screws | Connector type | Plug | Connectors | D-SUB plug |
This page is D-SUB connector set VS-25-SET-EMV, part number 1652208.
You can find the detail information about specifications and dimensions on part number 1652208.