Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1654785 |
1655098 |
1655111 |
1688379 |
1688816 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Connection direction | Cable diameter (mm) | Connection angle (°) | Connector cross section (mm²) | Max. temperature (°C) | Min. temperature (°C) | Operating current (A) | Operating voltage (V) | No. of rows | Nominal voltage (details) (V) | Total number of pins | Connection (components) | Connectors | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.78 € | 20 | Quote | - | [Other] horizontal mount | - | 90 | - | - | - | - | - | - | - | 9 | Soldering | D-SUB pin strip | - | Yes | |||
19.27 € | 10 | Quote | - | [Other] horizontal mount | - | 90 | - | - | - | - | - | - | - | 15 | Soldering | D-SUB pin strip | - | Yes | |||
9.41 € | 20 | Quote | - | [Other] vertical mount | - | 180 | - | - | - | - | - | - | - | 15 | Solder bucket | D-SUB pin strip | - | Yes | |||
22.70 € | 10 | Quote | 5 | [Straight] straight | 3 to 9 | 180 | 0.14 - 0.5 | +80 | -20 | 5 | 60 | 2 | 60 | 9 | Screws | D-SUB plug | Pin | - | |||
13.78 € | 20 | Quote | - | [Other] vertical mount | - | 90 | - | - | - | - | - | - | - | 9 | Cut & Clip | D-SUB pin strip | - | Yes |
Loading...
Connector type | Plug |
---|
Configure
Basic Attributes
Nominal current(A)
Connection direction
Cable diameter(mm)
Connection angle(°)
Connector cross section(mm²)
Max. temperature(°C)
Min. temperature(°C)
Operating current(A)
Operating voltage(V)
No. of rows
Nominal voltage (details)(V)
Total number of pins
Connection (components)
Connectors
Type (misc.)
Industrial goods
Optional Attributes