• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Female insert HC-D 25

Female insert HC-D 25

Product Details:

Manufacturer part number: 1584402

Brand: PHOENIX CONTACT

Price: 14.10

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1584402

Part Number
1584402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.10 €

13 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 25 + PE
Connector features copper-plated Connection (components) Crimp Colour Grey
Connectors Socket inset Series (connectors) HC-D Leading contact (PE) Yes

This page is Female insert HC-D 25, part number 1584402.
You can find the detail information about specifications and dimensions on part number 1584402.

Tech Support